![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC212 - Tee P x P x F - Carbon Steel
Press Fittings
NIBCO® BenchPress® fittings are the fastest, easiest way to join black iron pipe systems. NIBCO BenchPress fittings are designed to join black iron pipe in residential and commercial fire sprinkler, chilled water, hydronic heating and low pressure steam systems. The press fittings can also be installed underground. NIBCO BenchPress is user friendly, quick and easy to install. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO BenchPress applies the proven performance of press technology to NIBCO valves and fittings. NIBCO BenchPress features a full range of precision engineered carbon steel fittings, valves & accessories. NIBCO BenchPress carbon steel fittings are backed by a 10-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() 2116502EPC PC212 - Tee P x P x F - Carbon Steel |
![]() 2146050EPC PC212 - Tee P x P x F - Carbon Steel |
![]() 2116516EPC PC212 - Tee P x P x F - Carbon Steel |
![]() 2116532EPC PC212 - Tee P x P x F - Carbon Steel |
![]() 2116535EPC PC212 - Tee P x P x F - Carbon Steel |
|||||
UPC Code | N/A 039923425379 | N/A 039923425386 | N/A 039923434029 | N/A 039923434043 | N/A 039923434050 | |||||
Type | N/A Tee | |||||||||
Connection Type | N/A Prs x Prs x FPT | |||||||||
Nominal Pipe Size | N/A 3/4 x 3/4 x 1/2 | N/A 3/4 | N/A 1 x 1 x 3/4 | N/A 1 1/4 x 1 1/4 x 3/4 | N/A 1 1/2 x 1 1/2 x 1/2 | |||||
Material | N/A Carbon Steel | |||||||||
Description | N/A PC212 3/4 x 3/4 x 1/2 PRESS x PRESS x F TEE, CBN STL | N/A PC212 3/4 PRESS x PRESS x F TEE, CBN STL | N/A PC212 1X1X3/4 PRS X PRS X F TEE, CBN STL | N/A PC212 11/4X11/4X3/4 PRXPRXF TEE, CBN STL | N/A PC212 11/2X11/2X1/2 PRXPRXF TEE, CBN STL | |||||
Brand | N/A BenchPress | |||||||||
Weight | N/A 0.681 lb | N/A 0.740 lb | N/A 0.900 lb | N/A 1.400 lb | N/A 1.800 lb | |||||
|