CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC211 - Tee P x P x P - Carbon Steel
Press Fittings
NIBCO® BenchPress® fittings are the fastest, easiest way to join black iron pipe systems. NIBCO BenchPress fittings are designed to join black iron pipe in residential and commercial fire sprinkler, chilled water, hydronic heating and low pressure steam systems. The press fittings can also be installed underground. NIBCO BenchPress is user friendly, quick and easy to install. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO BenchPress applies the proven performance of press technology to NIBCO valves and fittings. NIBCO BenchPress features a full range of precision engineered carbon steel fittings, valves & accessories. NIBCO BenchPress carbon steel fittings are backed by a 10-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
| Items |
2097200EPC PC211 - Tee P x P x P - Carbon Steel |
2098550EPC PC211 - Tee P x P x P - Carbon Steel |
2098401EPC PC211 - Tee P x P x P - Carbon Steel |
2099550EPC PC211 - Tee P x P x P - Carbon Steel |
2099455EPC PC211 - Tee P x P x P - Carbon Steel |
|||||
| UPC Code | N/A 039923425300 | N/A 039923425317 | N/A 039923425324 | N/A 039923425331 | N/A 039923425348 | |||||
| Type | N/A Tee | |||||||||
| Connection Type | N/A Prs x Prs x Prs | |||||||||
| Nominal Pipe Size | N/A 1/2 | N/A 3/4 x 3/4 x 1/2 | N/A 3/4 | N/A 1 x 1 x 1/2 | N/A 1 x 1 x 3/4 | |||||
| Material | N/A Carbon Steel | |||||||||
| Description | N/A PC211 1/2 PRESS TEE, CARBON STEEL | N/A PC211 3/4 x 3/4 x 1/2 PRESS TEE, CBN STL | N/A PC211 3/4 PRESS TEE, CARBON STEEL | N/A PC211 1 x 1 x 1/2 PRESS TEE, CBN STL | N/A PC211 1 x 1 x 3 /4 PRESS TEE, CBN STL | |||||
| Brand | N/A BenchPress | |||||||||
| Weight | N/A 0.189 kg0.417 lb | N/A 0.244 kg0.537 lb | N/A 0.189 kg0.416 lb | N/A 0.005 kg0.01 lb | N/A 0.45 kg0.991 lb | |||||
|
|
||||||||||
