![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC207-2 - 90° Elbow Ftg x P - Carbon Steel
Press Fittings
NIBCO® BenchPress® fittings are the fastest, easiest way to join black iron pipe systems. NIBCO BenchPress fittings are designed to join black iron pipe in residential and commercial fire sprinkler, chilled water, hydronic heating and low pressure steam systems. The press fittings can also be installed underground. NIBCO BenchPress is user friendly, quick and easy to install. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO BenchPress applies the proven performance of press technology to NIBCO valves and fittings. NIBCO BenchPress features a full range of precision engineered carbon steel fittings, valves & accessories. NIBCO BenchPress carbon steel fittings are backed by a 10-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() 2059110EPC PC207-2 - 90° Elbow Ftg x P - Carbon Steel |
![]() 2059150EPC PC207-2 - 90° Elbow Ftg x P - Carbon Steel |
![]() 2059200EPC PC207-2 - 90° Elbow Ftg x P - Carbon Steel |
![]() 2059255EPC PC207-2 - 90° Elbow Ftg x P - Carbon Steel |
![]() 2059305EPC PC207-2 - 90° Elbow Ftg x P - Carbon Steel |
|||||
UPC Code | N/A 039923425119 | N/A 039923425126 | N/A 039923425133 | N/A 039923425140 | N/A 039923425157 | |||||
Type | N/A Elbow | |||||||||
Connection Type | N/A Ftg x Prs | |||||||||
Nominal Pipe Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Material | N/A Carbon Steel | |||||||||
Description | N/A PC207-2 1/2 FTG x PRESS 90 ELBOW, CBN STL | N/A PC207-2 3/4 FTG x PRESS 90 ELBOW, CBN STL | N/A PC207-2 1 FTG x PRESS 90 ELBOW, CBN STL | N/A PC207-2 1 1/4 FTG x PRESS 90 ELBOW, CBN STL | N/A PC207-2 1 1/2 FTG x PRESS 90 ELBOW, CBN STL | |||||
Brand | N/A BenchPress | |||||||||
Weight | N/A 0.164 kg0.361 lb | N/A 0.195 kg0.431 lb | N/A 0.366 kg0.807 lb | N/A 0.557 kg1.228 lb | N/A 0.801 kg1.765 lb | |||||
|