![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC206 - 45° Elbow P x P - Carbon Steel
Press Fittings
NIBCO® BenchPress® fittings are the fastest, easiest way to join black iron pipe systems. NIBCO BenchPress fittings are designed to join black iron pipe in residential and commercial fire sprinkler, chilled water, hydronic heating and low pressure steam systems. The press fittings can also be installed underground. NIBCO BenchPress is user friendly, quick and easy to install. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO BenchPress applies the proven performance of press technology to NIBCO valves and fittings. NIBCO BenchPress features a full range of precision engineered carbon steel fittings, valves & accessories. NIBCO BenchPress carbon steel fittings are backed by a 10-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() 2042800EPC PC206 - 45° Elbow P x P - Carbon Steel |
![]() 2042900EPC PC206 - 45° Elbow P x P - Carbon Steel |
![]() 2043000EPC PC206 - 45° Elbow P x P - Carbon Steel |
![]() 2043100EPC PC206 - 45° Elbow P x P - Carbon Steel |
![]() 2043200EPC PC206 - 45° Elbow P x P - Carbon Steel |
|||||
UPC Code | N/A 039923425171 | N/A 039923425188 | N/A 039923425195 | N/A 039923425201 | N/A 039923425218 | |||||
Type | N/A Elbow | |||||||||
Connection Type | N/A Prs x Prs | |||||||||
Nominal Pipe Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Material | N/A Carbon Steel | |||||||||
Description | N/A PC206 1/2 PRESS x PRESS 45 ELBOW, CBN STL | N/A PC206 3/4 PRESS x PRESS 45 ELBOW, CBN STL | N/A PC206 1 PRESS x PRESS 45 ELBOW, CBN STL | N/A PC206 1 1/4 PRESS x PRESS 45 ELBOW, CBN STL | N/A PC206 1 1/2 PRESS x PRESS 45 ELBOW, CBN STL | |||||
Brand | N/A BenchPress | |||||||||
Weight | N/A 0.147 kg0.324 lb | N/A 0.194 kg0.427 lb | N/A 0.303 kg0.669 lb | N/A 0.46 kg1.015 lb | N/A 0.628 kg1.384 lb | |||||
|