![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC204 - Adapter P x M - Carbon Steel
Press Fittings
NIBCO® BenchPress® fittings are the fastest, easiest way to join black iron pipe systems. NIBCO BenchPress fittings are designed to join black iron pipe in residential and commercial fire sprinkler, chilled water, hydronic heating and low pressure steam systems. The press fittings can also be installed underground. NIBCO BenchPress is user friendly, quick and easy to install. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO BenchPress applies the proven performance of press technology to NIBCO valves and fittings. NIBCO BenchPress features a full range of precision engineered carbon steel fittings, valves & accessories. NIBCO BenchPress carbon steel fittings are backed by a 10-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() 2030600EPC PC204 - Adapter P x M - Carbon Steel |
![]() 2030950EPC PC204 - Adapter P x M - Carbon Steel |
![]() 2031350EPC PC204 - Adapter P x M - Carbon Steel |
![]() 2031700EPC PC204 - Adapter P x M - Carbon Steel |
![]() 2032000EPC PC204 - Adapter P x M - Carbon Steel |
|||||
UPC Code | N/A 039923425393 | N/A 039923425409 | N/A 039923425416 | N/A 039923425430 | N/A 039923425447 | |||||
Type | N/A Adapter | |||||||||
Connection Type | N/A Prs x M | |||||||||
Nominal Pipe Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Material | N/A Carbon Steel | |||||||||
Description | N/A PC204 1/2 PRESS x M ADAPTER, CBN STL | N/A PC204 3/4 PRESS x M ADAPTER, CBN STL | N/A PC204 1 PRESS x M ADAPTER, CBN STL | N/A PC204 1 1/4 PRESS x M ADAPTER, CBN STL | N/A PC204 1 1/2 PRESS x M ADAPTER, CBN STL | |||||
Brand | N/A BenchPress | |||||||||
Weight | N/A 0.093 kg0.206 lb | N/A 0.153 kg0.338 lb | N/A 0.209 kg0.46 lb | N/A 0.427 kg0.941 lb | N/A 0.529 kg1.167 lb | |||||
|