![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC201 - Repair Coupling P x P - Carbon Steel
Press Fittings
NIBCO® BenchPress® fittings are the fastest, easiest way to join black iron pipe systems. NIBCO BenchPress fittings are designed to join black iron pipe in residential and commercial fire sprinkler, chilled water, hydronic heating and low pressure steam systems. The press fittings can also be installed underground. NIBCO BenchPress is user friendly, quick and easy to install. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO BenchPress applies the proven performance of press technology to NIBCO valves and fittings. NIBCO BenchPress features a full range of precision engineered carbon steel fittings, valves & accessories. NIBCO BenchPress carbon steel fittings are backed by a 10-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() 2020300EPC PC201 - Repair Coupling P x P - Carbon Steel |
![]() 2020400EPC PC201 - Repair Coupling P x P - Carbon Steel |
![]() 2020500EPC PC201 - Repair Coupling P x P - Carbon Steel |
![]() 2020550EPC PC201 - Repair Coupling P x P - Carbon Steel |
![]() 2020600EPC PC201 - Repair Coupling P x P - Carbon Steel |
|||||
UPC Code | N/A 039923425638 | N/A 039923425645 | N/A 039923425652 | N/A 039923425669 | N/A 039923425676 | |||||
Type | N/A Coupling | |||||||||
Connection Type | N/A Prs x Prs | |||||||||
Nominal Pipe Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Material | N/A Carbon Steel | |||||||||
Description | N/A PC201 1/2 PRS x PRS COUP (NO STP), CBN STL | N/A PC201 3/4 PRS x PRS COUP (NO STP), CBN STL | N/A PC201 1 PRS x PRS COUP (NO STP), CBN STL | N/A PC201 1 1/4 PRS x PRS COUP(NO STP), CBN STL | N/A PC201 1 1/2 PRS x PRS COUP(NO STP), CBN STL | |||||
Brand | N/A BenchPress | |||||||||
Weight | N/A 0.005 kg0.01 lb | N/A 0.158 kg0.349 lb | N/A 0.247 kg0.544 lb | N/A 0.424 kg0.934 lb | N/A 0.535 kg1.18 lb | |||||
|