
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6111 - Socket Tee S x S x S - Black Polypropylene Schedule 80
Polypropylene Fittings
Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. The fittings join piping lengths together with thermo-seal fusion, threading or flanging. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CC02750 6111 - Socket Tee S x S x S - Black Polypropylene Schedule 80 |
![]() CC02800 6111 - Socket Tee S x S x S - Black Polypropylene Schedule 80 |
![]() CC02850 6111 - Socket Tee S x S x S - Black Polypropylene Schedule 80 |
![]() CC02900 6111 - Socket Tee S x S x S - Black Polypropylene Schedule 80 |
![]() CC02950 6111 - Socket Tee S x S x S - Black Polypropylene Schedule 80 |
|||||
UPC Code | N/A 039923093684 | N/A 039923093707 | N/A 039923093721 | N/A 039923093769 | N/A 039923093783 | |||||
Type | N/A Tee | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A S x S x S | |||||||||
All Basic Material | N/A PP | |||||||||
Color | N/A Black | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6111 1/2 SOC TEE PPRO | N/A 6111 3/4 SOC TEE PPRO | N/A 6111 1 SOC TEE PPRO | N/A 6111 1-1/2 SOC TEE PPRO | N/A 6111 2" SOC TEE PPRO | |||||
eClass Classification |
N/A
Black PP Tees |
|||||||||
Net Weight | N/A 0.092 lb | N/A 0.139 lb | N/A 0.194 lb | N/A 0.430 lb | N/A 0.694 lb | |||||
|