
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6203 - Female Adapter Coupling S x FPT - Chem-Pure® Natural Polypropylene Schedule 80
Polypropylene Fittings
The Chemtrol adapter features a female thermo-seal socket and female NPT thread connections to join piping lengths together. Chemtrol PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Chem-Pure® polypropylene exhibits extremely low content of metals, organic compounds, and free ions. No pigments or other adulterants (natural) are addedmore to the plastic resin. Chem-Pure® natural polypropylene demonstrates excellent chemical resistance properties, including aqueous solutions of acids, alkalis and salts, and a number of organic solvents. Chemtrol® premium line of plastic fittings are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity. less
Unit of Measure
Items |
![]() CN00500 6203 - Female Adapter Coupling S x FPT - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN00550 6203 - Female Adapter Coupling S x FPT - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN00600 6203 - Female Adapter Coupling S x FPT - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN00650 6203 - Female Adapter Coupling S x FPT - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN00700 6203 - Female Adapter Coupling S x FPT - Chem-Pure® Natural Polypropylene Schedule 80 |
|||||
UPC Code | N/A 039923057006 | N/A 039923057013 | N/A 039923057020 | N/A 039923057037 | N/A 039923057044 | |||||
Type of Fitting | N/A Adapter | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Fitting Plastic 2-End Connection Type | N/A S x F (NPT) | |||||||||
All Basic Material | N/A PP | |||||||||
Description | N/A 6203 1/2" SOCXFEM ADAPT CHEMPURE | N/A 6203 3/4" SOCXFEM ADAPT CHEMPURE | N/A 6203 1" SOCXFEM ADAPT CHEMPURE | N/A 6203 11/2" SOCXFEM ADAPT CHEMPURE | N/A 6203 2" SOCXFEM ADAPT CHEMPURE | |||||
Color | N/A Natural | |||||||||
Net Weight | N/A 0.058 lb | N/A 0.082 lb | N/A 0.118 lb | N/A 0.242 lb | N/A 0.337 lb | |||||
|