
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6117 - Socket Cap S - Black Polypropylene Schedule 80
Polypropylene Fittings
The black PP socket cap features a female thermo-seal socket connection. The fitting Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications.
Unit of Measure
Items |
![]() CC03950 6117 - Socket Cap S - Black Polypropylene Schedule 80 |
![]() CC04000 6117 - Socket Cap S - Black Polypropylene Schedule 80 |
![]() CC04050 6117 - Socket Cap S - Black Polypropylene Schedule 80 |
![]() CC04100 6117 - Socket Cap S - Black Polypropylene Schedule 80 |
![]() CC04150 6117 - Socket Cap S - Black Polypropylene Schedule 80 |
|||||
UPC Code | N/A 039923091161 | N/A 039923091185 | N/A 039923091208 | N/A 039923091246 | N/A 039923091260 | |||||
Type | N/A Cap | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A S Socket | |||||||||
Material | N/A PP | |||||||||
Color | N/A Black | |||||||||
Pipe Schedule | N/A 80 | |||||||||
eClass Classification |
N/A
Black PP Caps |
|||||||||
Weight | N/A 0.036 lb | N/A 0.052 lb | N/A 0.086 lb | N/A 0.167 lb | N/A 0.232 lb | |||||
|