![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6118 - Flush Socket Reducer Bushing Spg x S - Black Polypropylene Schedule 80
Polypropylene Fittings
The black PP flush socket reducer bushing features a male end (spigot) and a female thermo-seal socket connection. The bushing is used to transition from one size of pipe to another. Chemtrol PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications.
Unit of Measure
Items |
![]() CC04750 6118 - Flush Socket Reducer Bushing Spg x S - Black Polypropylene Schedule 80 |
![]() CC04800 6118 - Flush Socket Reducer Bushing Spg x S - Black Polypropylene Schedule 80 |
![]() CC04850 6118 - Flush Socket Reducer Bushing Spg x S - Black Polypropylene Schedule 80 |
![]() CC04900 6118 - Flush Socket Reducer Bushing Spg x S - Black Polypropylene Schedule 80 |
![]() CC04950 6118 - Flush Socket Reducer Bushing Spg x S - Black Polypropylene Schedule 80 |
|||||
UPC Code | N/A 039923090386 | N/A 039923090423 | N/A 039923090409 | N/A 039923090447 | N/A 039923090522 | |||||
Type | N/A Bushing | |||||||||
Size (Dimensions) | N/A 3/4 x 1/2 | N/A 1 x 1/2 | N/A 1 x 3/4 | N/A 1 1/2 x 1 | N/A 2 x 1 | |||||
Connection Type | N/A Spg x S | |||||||||
All Basic Material | N/A PP | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6118 3/4X1/2 S X S BUSH PPRO RND | N/A 6118 1X1/2 S X S BUSH PPRO RND | N/A 6118 1X3/4 S X S BUSH PPRO RND | N/A 6118 1-1/2X1 S X S BUSH PPRO RND | N/A 6118 2X1 S X S BUSH PPRO RND | |||||
eClass Classification |
N/A
Black PP Bushings |
|||||||||
Color | N/A Black | |||||||||
Net Weight | N/A 0.059 lb | N/A 0.153 lb | N/A 0.146 lb | N/A 0.319 lb | N/A 0.463 lb | |||||
|