![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6217 - Socket Cap S - Chem-Pure® Natural Polypropylene Schedule 80
Polypropylene Fittings
The Chemtrol socket cap features a female thermo-seal socket connection used to seal off piping. Chemtrol PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Chem-Pure® polypropylene exhibits extremely low content of metals, organic compounds, and free ions. No pigments or other adulterants (natural) are added to the plastic resin. Chem-Pure® natural polypropylene demonstrates excellent chemical resistance properties, including aqueous solutions of acids, alkalis and salts, and a number of organic solvents. Chemtrol® premium line of plastic fittings are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CN03950 6217 - Socket Cap S - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN04000 6217 - Socket Cap S - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN04050 6217 - Socket Cap S - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN04100 6217 - Socket Cap S - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN04150 6217 - Socket Cap S - Chem-Pure® Natural Polypropylene Schedule 80 |
|||||
UPC Code | N/A 039923057181 | N/A 039923057198 | N/A 039923057204 | N/A 039923057211 | N/A 039923057228 | |||||
Type | N/A Cap | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A S Socket | |||||||||
Material | N/A PP | |||||||||
Color | N/A Natural | |||||||||
Pipe Schedule | N/A 80 | |||||||||
eClass Classification |
N/A
Natural PP Caps |
|||||||||
Weight | N/A 0.036 lb | N/A 0.052 lb | N/A 0.086 lb | N/A 0.086 lb | N/A 0.232 lb | |||||
|