![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6206 - Socket 45° Elbow S x S - Chem-Pure® Natural Polypropylene Schedule 80
Polypropylene Fittings
The Chemtrol elbow features female thermo-seal socket connections to change the direction of piping 45 degrees. Chemtrol PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Chem-Pure® polypropylene exhibits extremely low content of metals, organic compounds, and free ions. No pigments or other adulterants are added to the plastic resin. Chem-Pure® natural polypropylene demonstrates excellent chemical resistance properties, including aqueous solutions of acids, alkalis and salts, and a number of organic solvents. Chemtrol® premium line of plastic fittings are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CN01150 6206 - Socket 45° Elbow S x S - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN01200 6206 - Socket 45° Elbow S x S - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN01250 6206 - Socket 45° Elbow S x S - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN01300 6206 - Socket 45° Elbow S x S - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN01350 6206 - Socket 45° Elbow S x S - Chem-Pure® Natural Polypropylene Schedule 80 |
|||||
UPC Code | N/A 039923057365 | N/A 039923057372 | N/A 039923057389 | N/A 039923057396 | N/A 039923057402 | |||||
Type | N/A Elbow | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A S x S | |||||||||
All Basic Material | N/A Natural | |||||||||
Material | N/A PP | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6206 1/2" SOC 45 ELL CHEMPURE | N/A 6206 3/4" SOC 45 ELL CHEMPURE | N/A 6206 1" SOC 45 ELL CHEMPURE | N/A 6206 11/2" SOC 45 ELL CHEMPURE | N/A 6206 2" SOC 45 ELL CHEMPURE | |||||
eClass Classification |
N/A
Natural PP Elbows |
|||||||||
Net Weight | N/A 0.059 lb | N/A 0.080 lb | N/A 0.135 lb | N/A 0.25 lb | N/A 0.366 lb | |||||
|