![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6201 - Socket Coupling S x S - Chem-Pure® Natural Polypropylene Schedule 80
Polypropylene Fittings
The Chemtrol socket coupling and reducing socket coupling feature female thermo-seal socket connections. Chemtrol PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Chem-Pure® polypropylene exhibits extremely low content of metals, organic compounds, and free ions. No pigments or other adulterants (natural) are added to the plastic resin. Chem-Pure® natural polypropylene demonstrates excellent chemical resistance properties, including aqueous solutions of acids, alkalis and salts, and a number of organic solvents. Chemtrol® premium line of plastic fittings are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CN00000 6201 - Socket Coupling S x S - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN00050 6201 - Socket Coupling S x S - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN00100 6201 - Socket Coupling S x S - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN00150 6201 - Socket Coupling S x S - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN00200 6201 - Socket Coupling S x S - Chem-Pure® Natural Polypropylene Schedule 80 |
|||||
UPC Code | N/A 039923057273 | N/A 039923057280 | N/A 039923057297 | N/A 039923057303 | N/A 039923057310 | |||||
Type | N/A Coupling | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A S x S | |||||||||
All Basic Material | N/A PP | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6201 1/2" SOC COUP CHEMPURE | N/A 6201 3/4" SOC COUP CHEMPURE | N/A 6201 1" SOC COUP CHEMPURE | N/A 6201 11/2" SOC COUP CHEMPURE | N/A 6201 2" SOC COUP CHEMPURE | |||||
eClass Classification |
N/A
Natural PP Couplings |
|||||||||
Color | N/A Natural | |||||||||
Net Weight | N/A 0.055 lb | N/A 0.079 lb | N/A 0.112 lb | N/A 0.224 lb | N/A 0.350 lb | |||||
|