![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6151-H - Socket Flange S - Black Polypropylene Schedule 80, One-Piece Solid Design
Polypropylene Fittings
The black PP socket flange features a one-piece solid design and a female thermo-seal socket connection. Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications.
Unit of Measure
Items |
![]() CC09000 6151-H - Socket Flange S - Black Polypropylene Schedule 80, One-Piece Solid Design |
![]() CC09050 6151-H - Socket Flange S - Black Polypropylene Schedule 80, One-Piece Solid Design |
![]() CC09100 6151-H - Socket Flange S - Black Polypropylene Schedule 80, One-Piece Solid Design |
![]() CC09150 6151-H - Socket Flange S - Black Polypropylene Schedule 80, One-Piece Solid Design |
![]() CC09200 6151-H - Socket Flange S - Black Polypropylene Schedule 80, One-Piece Solid Design |
|||||
UPC Code | N/A 039923095800 | N/A 039923095817 | N/A 039923095824 | N/A 039923095848 | N/A 039923095855 | |||||
Type | N/A Flange | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A S Socket | |||||||||
All Basic Material | N/A PP | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6151-H 1/2 SOC HD FLG PPRO | N/A 6151-H 3/4 SOC HD FLG PPRO | N/A 6151-H 1 SOC HD FLG PPRO | N/A 6151-H 1-1/2 SOC HD FLG PPRO | N/A 6151-H 2 SOC HD FLG PPRO | |||||
eClass Classification |
N/A
Black PP Flanges |
|||||||||
Color | N/A Black | |||||||||
Net Weight | N/A 0.13 lb | N/A 0.198 lb | N/A 0.244 lb | N/A 0.407 lb | N/A 0.675 lb | |||||
|