![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6151-H-3 - Thread Flange FPT - Black Polypropylene Schedule 80, One-Piece Solid Design
Polypropylene Fittings
The black PP thread flange features a one-piece solid design and a female NPT thread connection. Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CC09400 6151-H-3 - Thread Flange FPT - Black Polypropylene Schedule 80, One-Piece Solid Design |
![]() CC09450 6151-H-3 - Thread Flange FPT - Black Polypropylene Schedule 80, One-Piece Solid Design |
![]() CC09500 6151-H-3 - Thread Flange FPT - Black Polypropylene Schedule 80, One-Piece Solid Design |
![]() CC09550 6151-H-3 - Thread Flange FPT - Black Polypropylene Schedule 80, One-Piece Solid Design |
![]() CC09600 6151-H-3 - Thread Flange FPT - Black Polypropylene Schedule 80, One-Piece Solid Design |
|||||
UPC Code | N/A 039923095909 | N/A 039923095916 | N/A 039923095923 | N/A 039923095930 | N/A 039923095947 | |||||
Type | N/A Flange | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A F (NPT) | |||||||||
All Basic Material | N/A PP | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6151-H3 1/2 THD HD FLG PPRO | N/A 6151-H3 3/4 THD HD FLG PPRO | N/A 6151-H3 1 THD HD FLG PPRO | N/A 6151-H3 1-1/4 THD HD FLG PPRO | N/A 6151-H3 1-1/2 THD HD FLG PPRO | |||||
eClass Classification |
N/A
Black PP Flanges |
|||||||||
Color | N/A Black | |||||||||
Net Weight | N/A 0.128 lb | N/A 0.178 lb | N/A 0.238 lb | N/A 0.337 lb | N/A 0.385 lb | |||||
|