![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6101 - Socket Coupling S x S - Black Polypropylene Schedule 80
Polypropylene Fittings
The black PP socket coupling and reducing socket coupling feature thermo-seal female socket connections. Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol® technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications.
Unit of Measure
Items |
![]() CC00000 6101 - Socket Coupling S x S - Black Polypropylene Schedule 80 |
![]() CC00050 6101 - Socket Coupling S x S - Black Polypropylene Schedule 80 |
![]() CC00100 6101 - Socket Coupling S x S - Black Polypropylene Schedule 80 |
![]() CC00150 6101 - Socket Coupling S x S - Black Polypropylene Schedule 80 |
![]() CC00200 6101 - Socket Coupling S x S - Black Polypropylene Schedule 80 |
|||||
UPC Code | N/A 039923091581 | N/A 039923091604 | N/A 039923091628 | N/A 039923091666 | N/A 039923091680 | |||||
Type | N/A Coupling | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A S x S | |||||||||
All Basic Material | N/A PP | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6101 1/2 SOC COUP PPRO | N/A 6101 3/4 SOC COUP PPRO | N/A 6101 1 SOC COUP PPRO | N/A 6101 1-1/2 SOC COUP PPRO | N/A 6101 2 SOC COUP PPRO | |||||
eClass Classification |
N/A
Black PP Couplings |
|||||||||
Color | N/A Black | |||||||||
Net Weight | N/A 0.055 lb | N/A 0.079 lb | N/A 0.112 lb | N/A 0.224 lb | N/A 0.350 lb | |||||
|