![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6151-W - Socket Flange - Black Polypropylene Schedule 80, One-Piece Webbed Design
Polypropylene Fittings
The black PP socket flange features a one-piece webbed design and a female thermo-seal socket connection. Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications.
Unit of Measure
Items |
![]() CC09357 6151-W - Socket Flange - Black Polypropylene Schedule 80, One-Piece Webbed Design |
![]() CC09359 6151-W - Socket Flange - Black Polypropylene Schedule 80, One-Piece Webbed Design |
![]() CC09360 6151-W - Socket Flange - Black Polypropylene Schedule 80, One-Piece Webbed Design |
![]() CC09362 6151-W - Socket Flange - Black Polypropylene Schedule 80, One-Piece Webbed Design |
||||
UPC Code | N/A 039923092946 | N/A 039923092960 | N/A 039923092984 | N/A 039923093004 | ||||
Type | N/A Flange | |||||||
Size (Dimensions) | N/A 2 | N/A 3 | N/A 4 | N/A 6 | ||||
Connection Type | N/A S Socket | |||||||
All Basic Material | N/A PP | |||||||
Pipe Schedule | N/A 80 | |||||||
Description | N/A 6151W 2 SOC WEBB FLG PPRO | N/A 6151W 3 SOC WEBB FLG PPRO | N/A 6151W 4 SOC WEBB FLG PPRO | N/A 6151W 6 SOC WEBB FLG PPRO | ||||
eClass Classification |
N/A
Black PP Flanges |
|||||||
Color | N/A Black | |||||||
Net Weight | N/A 0.588 lb | N/A 0.984 lb | N/A 1.607 lb | N/A 3.240 lb | ||||
|