
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6133, 6133E - FKM/EPDM Socket Union S x S - Black Polypropylene Schedule 80
Polypropylene Fittings
The black PP socket union features female thermo-seal socket connections. This fitting is supplied with FKM fluorocarbon seal which is suited to most applications involving mineral acids, salt solutions, chlorinated hydrocarbons and petroleum oils. It is also available with EPDM ethylene propylene seal which has good abrasion and tear resistance, plus excellent chemical resistance, but not recommended for applications involving petroleum oils or most strong acids. Please refer to Chemtrolmore technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications. less
Unit of Measure
Items |
![]() CC08450 6133, 6133E - FKM/EPDM Socket Union S x S - Black Polypropylene Schedule 80 |
![]() CC08500 6133, 6133E - FKM/EPDM Socket Union S x S - Black Polypropylene Schedule 80 |
![]() CC08550 6133, 6133E - FKM/EPDM Socket Union S x S - Black Polypropylene Schedule 80 |
![]() CC08600 6133, 6133E - FKM/EPDM Socket Union S x S - Black Polypropylene Schedule 80 |
![]() CC08650 6133, 6133E - FKM/EPDM Socket Union S x S - Black Polypropylene Schedule 80 |
|||||
UPC Code | N/A 039923094100 | N/A 039923094124 | N/A 039923094148 | N/A 039923094186 | N/A 039923094209 | |||||
Type | N/A Union | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A S x S | |||||||||
All Basic Material | N/A PP | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6133 1/2 SOC UNION PPRO | N/A 6133 3/4 SOC UNION PPRO | N/A 6133 1 SOC UNION PPRO | N/A 6133 1-1/2 SOC UNION PPRO | N/A 6133 2 SOC UNION PPRO | |||||
eClass Classification |
N/A
Black PP Unions |
|||||||||
Color | N/A Black | |||||||||
Net Weight | N/A 0.112 lb | N/A 0.199 lb | N/A 0.276 lb | N/A 0.743 lb | N/A 1.107 lb | |||||
|