![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6112-3-3 - Thread Tee FPT x FPT x FPT - Black Polypropylene Schedule 80
Polypropylene Fittings
Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. The fittings join piping lengths together with thermo-seal fusion, threading or flanging. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications.
Unit of Measure
Items |
![]() CC03150 6112-3-3 - Thread Tee FPT x FPT x FPT - Black Polypropylene Schedule 80 |
![]() CC03200 6112-3-3 - Thread Tee FPT x FPT x FPT - Black Polypropylene Schedule 80 |
![]() CC03250 6112-3-3 - Thread Tee FPT x FPT x FPT - Black Polypropylene Schedule 80 |
![]() CC03300 6112-3-3 - Thread Tee FPT x FPT x FPT - Black Polypropylene Schedule 80 |
![]() CC03350 6112-3-3 - Thread Tee FPT x FPT x FPT - Black Polypropylene Schedule 80 |
|||||
UPC Code | N/A 039923093905 | N/A 039923093929 | N/A 039923093943 | N/A 039923093967 | N/A 039923093981 | |||||
Type | N/A Tee | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A F x F x F | |||||||||
All Basic Material | N/A PP | |||||||||
Color | N/A Black | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 611233 1/2 THD TEE PPRO | N/A 611233 3/4 THD TEE PPRO | N/A 611233 1 THD TEE PPRO | N/A 611233 1-1/4 THD TEE PPRO | N/A 611233 1-1/2 THD TEE PPRO | |||||
eClass Classification |
N/A
Black PP Tees |
|||||||||
Net Weight | N/A 0.095 lb | N/A 0.157 lb | N/A 0.235 lb | N/A 0.350 lb | N/A 0.464 lb | |||||
|