![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6107-3-3 - Thread 90° Elbow FPT x FPT - Black Polypropylene Schedule 80
Polypropylene Fittings
The thread 90-degree elbow features female NPT thread connections and is used to change the direction of flow. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications. Chemtrol® PP fittings are lightweight, easy to install and maintenance-free.
Unit of Measure
Items |
![]() CC02350 6107-3-3 - Thread 90° Elbow FPT x FPT - Black Polypropylene Schedule 80 |
![]() CC02400 6107-3-3 - Thread 90° Elbow FPT x FPT - Black Polypropylene Schedule 80 |
![]() CC02450 6107-3-3 - Thread 90° Elbow FPT x FPT - Black Polypropylene Schedule 80 |
![]() CC02500 6107-3-3 - Thread 90° Elbow FPT x FPT - Black Polypropylene Schedule 80 |
![]() CC02550 6107-3-3 - Thread 90° Elbow FPT x FPT - Black Polypropylene Schedule 80 |
|||||
UPC Code | N/A 039923092649 | N/A 039923092663 | N/A 039923092687 | N/A 039923092700 | N/A 039923092724 | |||||
Type | N/A Elbow | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A F x F | |||||||||
All Basic Material | N/A PP | |||||||||
Color | N/A Black | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 610733 1/2 THD 90 ELL PPRO | N/A 610733 3/4 THD 90 ELL PPRO | N/A 610733 1 THD 90 ELL PPRO | N/A 610733 1-1/4 THD 90 ELL PPRO | N/A 610733 1-1/2 THD 90 ELL PPRO | |||||
eClass Classification |
N/A
Black PP Elbows |
|||||||||
Net Weight | N/A 0.068 lb | N/A 0.108 lb | N/A 0.163 lb | N/A 0.247 lb | N/A 0.33 lb | |||||
|