![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6106-3-3 - Thread 45° Elbow FPT x FPT - Black Polypropylene Schedule 80
Polypropylene Fittings
The black PP elbow features female NPT thread connections to change the direction of piping 45 degrees. Chemtrol PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications.
Unit of Measure
Items |
![]() CC01550 6106-3-3 - Thread 45° Elbow FPT x FPT - Black Polypropylene Schedule 80 |
![]() CC01600 6106-3-3 - Thread 45° Elbow FPT x FPT - Black Polypropylene Schedule 80 |
![]() CC01650 6106-3-3 - Thread 45° Elbow FPT x FPT - Black Polypropylene Schedule 80 |
![]() CC01700 6106-3-3 - Thread 45° Elbow FPT x FPT - Black Polypropylene Schedule 80 |
![]() CC01750 6106-3-3 - Thread 45° Elbow FPT x FPT - Black Polypropylene Schedule 80 |
|||||
UPC Code | N/A 039923092229 | N/A 039923092243 | N/A 039923092267 | N/A 039923092281 | N/A 039923092304 | |||||
Type | N/A Elbow | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A F x F | |||||||||
All Basic Material | N/A PP | |||||||||
Color | N/A Black | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 610633 1/2 THD 45 ELL PPRO | N/A 610633 3/4 THD 45 ELL PPRO | N/A 610633 1 THD 45 ELL PPRO | N/A 610633 1-1/4 THD 45 ELL PPRO | N/A 610633 1-1/2 THD 45 ELL PPRO | |||||
eClass Classification |
N/A
Black PP Elbows |
|||||||||
Net Weight | N/A 0.063 lb | N/A 0.096 lb | N/A 0.150 lb | N/A 0.213 lb | N/A 0.295 lb | |||||
|