![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6251-H-3 - Thread Flange - Chem-Pure® Natural Polypropylene Schedule 80
Polypropylene Fittings
The Chemtrol® thread flange features a one-piece solid design and a female NPT thread connection. Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Chem-Pure® polypropylene exhibits extremely low content of metals, organic compounds, and free ions. No pigments or other adulterants (natural) are added to the plastic resin. Chem-Pure® natural polypropylene demonstrates excellent chemical resistance properties, including aqueous solutions of acids, alkalis and salts, and a number of organic solvents. Chemtrol® premium line of plastic fittings are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CN05750 6251-H-3 - Thread Flange - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN05800 6251-H-3 - Thread Flange - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN05850 6251-H-3 - Thread Flange - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN05900 6251-H-3 - Thread Flange - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN05950 6251-H-3 - Thread Flange - Chem-Pure® Natural Polypropylene Schedule 80 |
|||||
UPC Code | N/A 039923058782 | N/A 039923058799 | N/A 039923058805 | N/A 039923058812 | N/A 039923058829 | |||||
Type | N/A Flange | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A F (NPT) | |||||||||
All Basic Material | N/A PP | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6251-H-3 1/2 N.PP THD HW FLG | N/A 6251-H-3 3/4 N.PP THD HW FLG | N/A 6251-H-3 1 N.PP THD HW FLG | N/A 6251-H-3 11/4 N.PP THD HW FLG | N/A 6251-H-3 11/2 N.PP THD HW FLG | |||||
eClass Classification |
N/A
Natural PP Flanges |
|||||||||
Color | N/A Natural | |||||||||
Net Weight | N/A 0.128 lb | N/A 0.178 lb | N/A 0.238 lb | N/A 0.337 lb | N/A 0.385 lb | |||||
|