![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6233-3-3 - FKM/EPDM Threaded Union FPT x FPT - Chem-Pure® Natural Polypropylene Schedule 80
Polypropylene Fittings
The Chemtrol threaded union is supplied with a FKM fluorocarbon seals which is suited to most applications involving mineral acids, salt solutions, chlorinated hydrocarbons and petroleum oils. It is also available with EPDM ethylene propylene which has good abrasion and tear resistance, plus excellent chemical resistance, but not recommended for applications involving petroleum oils or most strong acids. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Chem-Pure® polypropylene exhibits extremely low content of metals, organic compounds, and free ions. No pigments or other adulterants (natural) are added to the plastic resin. Chem-Pure® natural polypropylene demonstrates excellent chemical resistance properties, including aqueous solutions of acids, alkalis and salts, and a number of organic solvents. Chemtrol® premium line of plastic fittings are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CN05350 6233-3-3 - FKM/EPDM Threaded Union FPT x FPT - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN05400 6233-3-3 - FKM/EPDM Threaded Union FPT x FPT - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN05450 6233-3-3 - FKM/EPDM Threaded Union FPT x FPT - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN05500 6233-3-3 - FKM/EPDM Threaded Union FPT x FPT - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN05550 6233-3-3 - FKM/EPDM Threaded Union FPT x FPT - Chem-Pure® Natural Polypropylene Schedule 80 |
|||||
UPC Code | N/A 039923059130 | N/A 039923059147 | N/A 039923059154 | N/A 039923059161 | N/A 039923059178 | |||||
Type | N/A Union | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A F x F | |||||||||
All Basic Material | N/A PP | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6233-3-3 1/2 N.PP THD UNION | N/A 6233-3-3 3/4 N.PP THD UNION | N/A 6233-3-3 1 N.PP THD UNION | N/A 6233-3-3 11/4 N.PP THD UNION | N/A 6233-3-3 11/2 N.PP THD UNION | |||||
eClass Classification |
N/A
Natural PP Unions |
|||||||||
Color | N/A Natural | |||||||||
Net Weight | N/A 0.117 lb | N/A 0.204 lb | N/A 0.285 lb | N/A 0.55 lb | N/A 0.699 lb | |||||
|