
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6212-3-3 - Thread Tee FPT x FPT x FPT - Chem-Pure® Natural Polypropylene Schedule 80
Polypropylene Fittings
The Chem-Pure® thread tee fitting features female NPT thread connections to join piping lengths together. Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Chem-Pure® polypropylene exhibits extremely low content of metals, organic compounds, and free ions. No pigments or other adulterants are added to the plastic resin. Chem-morePure® natural polypropylene demonstrates excellent chemical resistance properties, including aqueous solutions of acids, alkalis and salts, and a number of organic solvents. Chemtrol® premium line of plastic fittings are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity. less
Unit of Measure
Items |
![]() CN03150 6212-3-3 - Thread Tee FPT x FPT x FPT - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN03200 6212-3-3 - Thread Tee FPT x FPT x FPT - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN03250 6212-3-3 - Thread Tee FPT x FPT x FPT - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN03300 6212-3-3 - Thread Tee FPT x FPT x FPT - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN03350 6212-3-3 - Thread Tee FPT x FPT x FPT - Chem-Pure® Natural Polypropylene Schedule 80 |
|||||
UPC Code | N/A 039923059031 | N/A 039923059048 | N/A 039923059055 | N/A 039923059062 | N/A 039923059079 | |||||
Type | N/A Tee | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A F x F x F | |||||||||
All Basic Material | N/A PP | |||||||||
Color | N/A Natural | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6212-3-3 1/2 N.PP THD TEE | N/A 6212-3-3 3/4 N.PP THD TEE | N/A 6212-3-3 1 N.PP THD TEE | N/A 6212-3-3 1 1/4 N.PP THD TEE | N/A 6212-3-3 11/2 N.PP THD TEE | |||||
eClass Classification |
N/A
Natural PP Tees |
|||||||||
Net Weight | N/A 0.095 lb | N/A 0.157 lb | N/A 0.235 lb | N/A 0.350 lb | N/A 0.464 lb | |||||
|