![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6206-3-3 - Thread 45° Elbow FPT x FPT - Chem-Pure® Natural Polypropylene Schedule 80
Polypropylene Fittings
The Chemtrol thread 45-degree elbow features female NPT thread connections to change the direction of piping 45 degrees. Chemtrol PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Chem-Pure® polypropylene exhibits extremely low content of metals, organic compounds, and free ions. No pigments or other adulterants (natural) are added to the plastic resin. Chem-Pure® natural polypropylene demonstrates excellent chemical resistance properties, including aqueous solutions of acids, alkalis and salts, and a number of organic solvents. Chemtrol® premium line of plastic fittings are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CN01550 6206-3-3 - Thread 45° Elbow FPT x FPT - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN01600 6206-3-3 - Thread 45° Elbow FPT x FPT - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN01650 6206-3-3 - Thread 45° Elbow FPT x FPT - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN01700 6206-3-3 - Thread 45° Elbow FPT x FPT - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN01750 6206-3-3 - Thread 45° Elbow FPT x FPT - Chem-Pure® Natural Polypropylene Schedule 80 |
|||||
UPC Code | N/A 039923058584 | N/A 039923058591 | N/A 039923058607 | N/A 039923058614 | N/A 039923058621 | |||||
Type | N/A Elbow | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A F x F | |||||||||
All Basic Material | N/A PP | |||||||||
Color | N/A Natural | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6206-3-3 1/2 N.PP THD 45 ELBOW | N/A 6206-3-3 3/4 N.PP THD 45 ELBOW | N/A 6206-3-3 1 N.PP THD 45 ELBOW | N/A 6206-3-3 1 1/4 N. PP THD 45 ELBOW | N/A 6206-3-3 1 1/2 N. PP THD 45 ELBOW | |||||
eClass Classification |
N/A
Natural PP Elbows |
|||||||||
Net Weight | N/A 0.063 lb | N/A 0.096 lb | N/A 0.150 lb | N/A 0.213 lb | N/A 0.295 lb | |||||
|