![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6201-3-3 - Thread Coupling FPT x FPT - Chem-Pure® Natural Polypropylene Schedule 80
Polypropylene Fittings
The Chemtrol thread coupling and reducing thread coupling feature female NPT thread connections to join PP piping lengths together. Chemtrol PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Chem-Pure® polypropylene exhibits extremely low content of metals, organic compounds, and free ions. No pigments or other adulterants (natural) are added to the plastic resin. Chem-Pure® natural polypropylene demonstrates excellent chemical resistance properties, including aqueous solutions of acids, alkalis and salts, and a number of organic solvents. Chemtrol® premium line of plastic fittings are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CN00355 6201-3-3 - Thread Coupling FPT x FPT - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN00360 6201-3-3 - Thread Coupling FPT x FPT - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN00370 6201-3-3 - Thread Coupling FPT x FPT - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN00380 6201-3-3 - Thread Coupling FPT x FPT - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN00390 6201-3-3 - Thread Coupling FPT x FPT - Chem-Pure® Natural Polypropylene Schedule 80 |
|||||
UPC Code | N/A 039923058485 | N/A 039923058492 | N/A 039923058508 | N/A 039923058515 | N/A 039923058522 | |||||
Type of Fitting | N/A Coupling | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Fitting Plastic 2-End Connection Type | N/A F x F | |||||||||
All Basic Material | N/A PP | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6201-3-3 1/2 N.PP THD COUPLING | N/A 6201-3-3 3/4 N.PP THD COUPLING | N/A 6201-3-3 1 N.PP THD COUPLING | N/A 6201-3-3 11/4 N.PP THD COUPLING | N/A 6201-3-3 11/2 N.PP THD COUPLING | |||||
eClass Classification |
N/A
Natural PP Couplings |
|||||||||
Color | N/A Natural | |||||||||
Net Weight | N/A 0.057 lb | N/A 0.082 lb | N/A 0.118 lb | N/A 0.185 lb | N/A 0.255 lb | |||||
|