![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6116-4 - Thread Plug MPT - Black Polypropylene Schedule 80
Polypropylene Fittings
The black PP thread plug features a male NPT thread connection. Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications.
Unit of Measure
Items |
![]() CC03550 6116-4 - Thread Plug MPT - Black Polypropylene Schedule 80 |
![]() CC03600 6116-4 - Thread Plug MPT - Black Polypropylene Schedule 80 |
![]() CC03650 6116-4 - Thread Plug MPT - Black Polypropylene Schedule 80 |
![]() CC03700 6116-4 - Thread Plug MPT - Black Polypropylene Schedule 80 |
![]() CC03750 6116-4 - Thread Plug MPT - Black Polypropylene Schedule 80 |
|||||
UPC Code | N/A 039923093486 | N/A 039923093509 | N/A 039923093523 | N/A 039923093547 | N/A 039923093561 | |||||
Type | N/A Plug | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A M (NPT) | |||||||||
Material | N/A PP | |||||||||
Color | N/A Black | |||||||||
Pipe Schedule | N/A 80 | |||||||||
eClass Classification |
N/A
Black PP Plugs |
|||||||||
Weight | N/A 0.015 lb | N/A 0.021 lb | N/A 0.040 lb | N/A 0.175 lb | N/A 0.268 lb | |||||
|