![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
733-LF - Union C x C - Cast, Lead-Free*
Metal Pressure Fittings
The union features solder cups. The fitting is used to allow repair to the line without damage as well as adapt from a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() B25561L Union C x C - Lead-Free, Cast, 733-LF |
![]() B25566L Union C x C - Lead-Free, Cast, 733-LF |
![]() B25570L Union C x C - Lead-Free, Cast, 733-LF |
![]() B25575L Union C x C - Lead-Free, Cast, 733-LF |
![]() B25580L Union C x C - Lead-Free, Cast, 733-LF |
|||||
UPC Code | N/A 039923299710 | N/A 039923299703 | N/A 039923316882 | N/A 039923316905 | N/A 039923316912 | |||||
eClass Classification | N/A | |||||||||
All Type of Item | N/A Fitting | |||||||||
All Special Application | N/A Lead-Free* | |||||||||
Description | N/A 733-LF 11/4 CXC UNION CAST | N/A 733-LF 11/2 CXC UNION CAST | N/A 733-LF 2 CXC UNION CAST | N/A 733-LF 21/2 CXC UNION CAST | N/A 733-LF 3 CXC UNION CAST | |||||
Nominal Size 1 | N/A | |||||||||
Nominal Size 2 | N/A | |||||||||
Type | N/A Union | |||||||||
Connection Type | N/A C x C | |||||||||
Weight | N/A 0.746 lb | N/A 1.064 lb | N/A 1.845 lb | N/A 3.329 lb | N/A 4.750 lb | |||||
Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 2 1/2 | N/A 3 | |||||
Material | N/A Lead-Free Bronze | |||||||||
|