![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
711 - Tee C x C x C - Cast
Metal Pressure Fittings
The tee features solder cups. This fitting allows for a connection to be made in continuous pipeline and branch out to a different direction. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() B101050 711 - Tee C x C x C - Cast |
![]() B100950 711 - Tee C x C x C - Cast |
![]() B102450 711 - Tee C x C x C - Cast |
![]() B104200 711 - Tee C x C x C - Cast |
![]() B103750 711 - Tee C x C x C - Cast |
|||||
UPC Code | N/A 039923367839 | N/A 039923367808 | N/A 039923368140 | N/A 039923368621 | N/A 039923368522 | |||||
eClass Classification | N/A | |||||||||
All Type of Item | N/A Fitting | |||||||||
Description | N/A 711RR 11/4X1/2X1/2 CXCXC TEE CAST | N/A 711RR 11/4X1/2X1 CXCXC TEE CAST | N/A 711RR 11/2X1/2X11/4 CXCXC TEE CAST | N/A 711RR 2X3/4X3/4 CXCXC TEE CAST | N/A 711RR 2X1X11/2 CXCXC TEE CAST | |||||
Nominal Size 1 | N/A | |||||||||
Nominal Size 2 | N/A | |||||||||
Nominal Size 3 | N/A | |||||||||
Type | N/A Tee | |||||||||
Connection Type | N/A C x C x C | |||||||||
Weight | N/A 0.501 lb | N/A 0.483 lb | N/A 0.701 lb | N/A 0.819 lb | N/A 1.225 lb | |||||
Size | N/A 1 1/4 x 1/2 x 1/2 | N/A 1 1/4 x 1/2 x 1 | N/A 1 1/2 x 1/2 x 1 1/4 | N/A 2 x 3/4 x 3/4 | N/A 2 x 1 x 1 1/2 | |||||
Material | N/A Bronze | |||||||||
|