 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    618 - Flush Bushing Ftg x C - Wrot
    Metal Pressure Fittings
        
    
        
            The flush bushing features a male solder end and solder cup. These fittings provide a means of reducing the size of a line. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items |   9177845 Flush Bushing Ftg x C - Wrot, 618 |   9177850 Flush Bushing Ftg x C - Wrot, 618 |   9177850CB Flush Bushing Ftg x C - Wrot, 618 |   9177800 Flush Bushing Ftg x C - Wrot, 618 |   9177800CB Flush Bushing Ftg x C - Wrot, 618 | |||||
| UPC Code | N/A 039923305725 | N/A 039923305701 | N/A 039923306494 | N/A 039923305640 | N/A 039923306487 | |||||
| eClass Classification | N/A | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| All Special Application | N/A Lead-Free* | N/A Lead-Free*; ACR Air Conditioning / Refrigeration | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A Lead-Free*; ACR Air Conditioning / Refrigeration | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | |||||
| Description | N/A 618 11/2X1 FTGXC FLUSH BUSHING WROT | N/A 618 11/2X11/4 FTGXC FLUSH BUSHING WROT | N/A 618-CB 11/2X11/4 FTGXC FLUSH BUSH WROT | N/A 618 11/4X1 FTGXC FLUSH BUSHING WROT | N/A 618-CB 11/4X1 FTGXC FLUSH BUSHING WROT | |||||
| Nominal Size 1 | N/A | |||||||||
| Nominal Size 2 | N/A | |||||||||
| Type | N/A Bushing | |||||||||
| Connection Type | N/A Ftg x C | |||||||||
| Weight | N/A 0.410 lb | N/A 0.223 lb | N/A 0.223 lb | N/A 0.167 lb | N/A 0.167 lb | |||||
| Size | N/A 1 1/2 x 1 | N/A 1 1/2 x 1 1/4 | N/A 1 1/2 x 1 1/4 | N/A 1 1/4 x 1 | N/A 1 1/4 x 1 | |||||
| Material | N/A Copper | |||||||||
|  | ||||||||||
