 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    703-2 - Fitting Adapter Ftg x F - Cast
    Metal Pressure Fittings
        
    
        
            The female adapter features a male solder end and female NPT thread. These fittings provide a means for adapting a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items |   B028650 Fitting Adapter Ftg x F - Cast, 703-2 |   B028900 Fitting Adapter Ftg x F - Cast, 703-2 |   B028850 Fitting Adapter Ftg x F - Cast, 703-2 |   B029350 Fitting Adapter Ftg x F - Cast, 703-2 |   B029400 Fitting Adapter Ftg x F - Cast, 703-2 | |||||
| UPC Code | N/A 039923342843 | N/A 039923342881 | N/A 039923342874 | N/A 039923342973 | N/A 039923342980 | |||||
| eClass Classification | N/A | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| All Special Application | N/A | |||||||||
| Description | N/A 7032R 3/4X1/2 FTGXF ADAPT CAST | N/A 7032R 1X1/2 FTGXF ADAPT CAST | N/A 7032R 1X3/4 FTGXF ADAPT CAST | N/A 7032 21/2 FTGXF ADAPT CAST | N/A 7032 3 FTGXF ADAPT CAST | |||||
| Nominal Size 1 | N/A | |||||||||
| Nominal Size 2 | N/A | |||||||||
| Type | N/A Adapter | |||||||||
| Connection Type | N/A Ftg x F | |||||||||
| Weight | N/A 0.133 lb | N/A 0.143 lb | N/A 0.379 lb | N/A 1.652 lb | N/A 2.521 lb | |||||
| Size | N/A 3/4 x 1/2 | N/A 1 x 1/2 | N/A 1 x 3/4 | N/A 2 1/2 | N/A 3 | |||||
| Material | N/A Bronze | |||||||||
|  | ||||||||||
