![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
771 - Class 150 Companion Flange C - Cast
Metal Pressure Fittings
The flange features a solder cup and flange face. This fitting provides a means for adapting a solder connection to a flange connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() B495056 Class 150 Companion Flange C - Cast, 771 |
![]() B495106 Class 150 Companion Flange C - Cast, 771 |
![]() B495206 Class 150 Companion Flange C - Cast, 771 |
![]() B495306 Class 150 Companion Flange C - Cast, 771 |
![]() B495406 Class 150 Companion Flange C - Cast, 771 |
|||||
UPC Code | N/A 039923357908 | N/A 039923357946 | N/A 039923357991 | N/A 039923358066 | N/A 039923358103 | |||||
eClass Classification | N/A | |||||||||
All Type of Item | N/A Fitting | |||||||||
Description | N/A 771 3/4 C CLASS 150 FLANGE CAST | N/A 771 1 C CLASS 150 FLANGE CAST | N/A 771 11/4 C CLASS 150 FLANGE CAST | N/A 771 11/2 C CLASS 150 FLANGE CAST | N/A 771 2 C CLASS 150 FLANGE CAST | |||||
Nominal Size 1 | N/A | |||||||||
Type | N/A Flange | |||||||||
Connection Type | N/A C x Flange | |||||||||
Weight | N/A 1.147 lb | N/A 1.593 lb | N/A 1.914 lb | N/A 2.572 lb | N/A 4.102 lb | |||||
Size | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | |||||
Material | N/A Bronze | |||||||||
|