
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
750-4 - Bulkhead Fitting C x M - Cast
Metal Pressure Fittings
The bulkhead fitting features a solder cup and male NPT thread. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation andmore precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() B352300 Bulkhead Fitting C x M - Cast, 750-4 |
![]() B352350 Bulkhead Fitting C x M - Cast, 750-4 |
||
UPC Code | N/A 039923345332 | N/A 039923345349 | ||
eClass Classification | N/A | |||
All Type of Item | N/A Fitting | |||
Description | N/A 7504 1/2 CXM BULKHEAD FTG CAST | N/A 7504 3/4 CXM BULKHEAD FTG CAST | ||
Nominal Size 1 | N/A | |||
Type | N/A Bulkhead Fitting | |||
Connection Type | N/A C x M (NPT) | |||
Weight | N/A 0.513 lb | N/A 0.792 lb | ||
Size | N/A 1/2 | N/A 3/4 | ||
Material | N/A Bronze | |||
|