![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
705 - Baseboard Tee C x F x C - Cast
Metal Pressure Fittings
The baseboard tee features two solder cups and an FNPT outlet. The fitting provides a means of attaching a 1/8-inch vent to the system to bleed out air. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() B038550 705 - Baseboard Tee C x F x C - Cast |
![]() B038750 705 - Baseboard Tee C x F x C - Cast |
![]() B038900 705 - Baseboard Tee C x F x C - Cast |
![]() B039000 705 - Baseboard Tee C x F x C - Cast |
||||
UPC Code | N/A 039923378507 | N/A 039923378545 | N/A 039923378576 | N/A 039923378583 | ||||
eClass Classification | N/A | |||||||
All Type of Item | N/A Fitting | |||||||
Description | N/A 705 1/2X1/8X3/4 CXFXC BASEBOARD TEE CAST | N/A 705 3/4X1/8X1 CXFXC BASEBOARD TEE CAST | N/A 705 1X1/8X1 CXFXC BASEBOARD TEE CAST | N/A 705 11/4X1/8X11/4 CXFXC BASEBRD TEE CAST | ||||
Nominal Size 1 | N/A | |||||||
Nominal Size 2 | N/A | |||||||
Nominal Size 3 | N/A | |||||||
Type | N/A Tee | |||||||
Connection Type | N/A C x F x C | |||||||
Weight | N/A 0.150 lb | N/A 0.295 lb | N/A 0.324 lb | N/A 0.514 lb | ||||
Size | N/A 1/2 x 1/8 x 3/4 | N/A 3/4 x 1/8 x 1 | N/A 1 x 1/8 x 1 | N/A 1 1/4 x 1/8 x 1 1/4 | ||||
Material | N/A Bronze | |||||||
|