![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
771-LF - Class 150 Companion Flange C - Lead-Free* Bronze
Metal Pressure Fittings
The flange features a solder cup and flange face. This fitting provides a means for adapting a solder connection to a flange connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() B49510L Class 150 Companion Flange C - Lead-Free Bronze, 771-LF |
![]() B49520L Class 150 Companion Flange C - Lead-Free Bronze, 771-LF |
![]() B49530L Class 150 Companion Flange C - Lead-Free Bronze, 771-LF |
![]() B49540L Class 150 Companion Flange C - Lead-Free Bronze, 771-LF |
![]() B49550L Class 150 Companion Flange C - Lead-Free Bronze, 771-LF |
|||||
UPC Code | N/A 039923317155 | N/A 039923317162 | N/A 039923317179 | N/A 039923317186 | N/A 039923317193 | |||||
eClass Classification | N/A | |||||||||
All Type of Item | N/A Fitting | |||||||||
All Special Application | N/A Lead-Free* | |||||||||
Description | N/A 771-LF 1 C CLASS 150 FLANGE CAST | N/A 771-LF 11/4 C CLASS 150 FLANGE CAST | N/A 771-LF 11/2 C CLASS 150 FLANGE CAST | N/A 771-LF 2 C CLASS 150 FLANGE CAST | N/A 771-LF 21/2 C CLASS 150 FLANGE CAST | |||||
Nominal Size 1 | N/A | |||||||||
Type | N/A Flange | |||||||||
Connection Type | N/A C x Flange | |||||||||
Weight | N/A 1.593 lb | N/A 1.914 lb | N/A 2.572 lb | N/A 4.102 lb | N/A 6.344 lb | |||||
Size | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 2 1/2 | |||||
Material | N/A Lead-Free Bronze | |||||||||
|