
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
707-6 - 90° Union Elbow C x C - Cast
Metal Pressure Fittings
The 90-degree union elbow features solder cups and a union connection. The fitting provides a means of changing the pipeline direction 90 degrees. The union connection allows for the line to be repaired without damage. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® coppermore fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() B074500 707-6 - 90° Union Elbow C x C - Cast |
![]() B074550 707-6 - 90° Union Elbow C x C - Cast |
![]() B074600 707-6 - 90° Union Elbow C x C - Cast |
![]() B074650 707-6 - 90° Union Elbow C x C - Cast |
||||
UPC Code | N/A 039923355065 | N/A 039923355072 | N/A 039923355089 | N/A 039923355096 | ||||
eClass Classification | N/A | |||||||
All Type of Item | N/A Fitting | |||||||
Description | N/A 707-6 3/8 CXC UNION EL CAST | N/A 7076 1/2 CXC 90 UNION ELB CAST | N/A 7076 3/4 CXC 90 UNION ELB CAST | N/A 707-6 1 CXC UNION EL CAST | ||||
Nominal Size 1 | N/A | |||||||
Nominal Size 2 | N/A | |||||||
Fitting Bend Angle | N/A 90 Deg (1/4 Bend) | |||||||
Type | N/A Elbow | |||||||
Connection Type | N/A C x C | |||||||
Weight | N/A 0.167 lb | N/A 0.248 lb | N/A 0.391 lb | N/A 0.64 lb | ||||
Size | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | ||||
Material | N/A Bronze | |||||||
|