![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
607-2 - 90° Fitting Elbow Close Rough Ftg x C - Wrot
Metal Pressure Fittings
The 90-degree elbow features a solder cup, male solder end, and a close rough radius. The fitting provides a means of changing the pipeline direction 90 degrees. They are used when velocity is not a problem. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() 9059200 90° Fitting Elbow Close Rough Ftg x C - Wrot, 607-2 |
![]() 9059200CB 90° Fitting Elbow Close Rough Ftg x C - Wrot, 607-2 |
![]() 9059300 90° Fitting Elbow Close Rough Ftg x C - Wrot, 607-2 |
![]() 9059300CB 90° Fitting Elbow Close Rough Ftg x C - Wrot, 607-2 |
![]() 9059250 90° Fitting Elbow Close Rough Ftg x C - Wrot, 607-2 |
|||||
UPC Code | N/A 039923314123 | N/A 039923303530 | N/A 039923314208 | N/A 039923303561 | N/A 039923314161 | |||||
eClass Classification | N/A | |||||||||
All Type of Item | N/A Fitting | |||||||||
All Special Application | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | |||||
Description | N/A 607-2 1 FTGXC 90 FTG ELBOW WROT | N/A 6072-CB 1 FTGXC 90 FTG ELBOW WROT | N/A 607-2 11/2 FTGXC 90 FTG ELBOW WROT | N/A 6072-CB 11/2 FTGXC 90 FTG ELBOW WROT | N/A 607-2 11/4 FTGXC 90 FTG ELBOW WROT | |||||
Nominal Size 1 | N/A | |||||||||
Nominal Size 2 | N/A | |||||||||
Fitting Bend Angle | N/A 90 Deg (1/4 Bend) | |||||||||
Type | N/A Elbow | |||||||||
Connection Type | N/A Ftg x C | |||||||||
Weight | N/A 0.203 lb | N/A 0.203 lb | N/A 0.426 lb | N/A 0.426 lb | N/A 0.284 lb | |||||
Size | N/A 1 | N/A 1 | N/A 1 1/2 | N/A 1 1/2 | N/A 1 1/4 | |||||
Material | N/A Copper | |||||||||
|