![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
607-LT - 90° Elbow Long Radius C x C - Wrot
Metal Pressure Fittings
The 90-degree elbow features solder cups and a long turn radius. The fitting provides a means of changing the pipeline direction 90 degrees. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() 9078400 90° Elbow Long Radius C x C - Wrot, 607-LT |
![]() 9078400CB 90° Elbow Long Radius C x C - Wrot, 607-LT |
![]() 9078750 90° Elbow Long Radius C x C - Wrot, 607-LT |
![]() 9078750CB 90° Elbow Long Radius C x C - Wrot, 607-LT |
![]() 9078600 90° Elbow Long Radius C x C - Wrot, 607-LT |
|||||
UPC Code | N/A 039923317087 | N/A 039923303851 | N/A 039923317308 | N/A 039923303875 | N/A 039923317209 | |||||
eClass Classification | N/A | |||||||||
All Type of Item | N/A Fitting | |||||||||
All Special Application | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | |||||
Description | N/A 607LT 1 CXC 90 LNG RAD ELBOW WROT | N/A 607LT-CB 1 CXC 90 LNG RAD ELBOW WROT | N/A 607LT 11/2 CXC LNG RAD 90 ELBOW WROT | N/A 607LT-CB 11/2 CXC LNG RAD 90 ELBOW WROT | N/A 607LT 11/4 CXC 90 LNG RAD ELBOW WROT | |||||
Nominal Size 1 | N/A | |||||||||
Nominal Size 2 | N/A | |||||||||
Fitting Bend Angle | N/A 90 Deg (1/4 Bend) | |||||||||
Type | N/A Elbow | |||||||||
Connection Type | N/A C x C | |||||||||
Weight | N/A 0.283 lb | N/A 0.283 lb | N/A 0.659 lb | N/A 0.659 lb | N/A 0.480 lb | |||||
Size | N/A 1 | N/A 1 | N/A 1 1/2 | N/A 1 1/2 | N/A 1 1/4 | |||||
Material | N/A Copper | |||||||||
|