![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
607-2-I - 90° Intermediate Radius Elbow Ftg x C - Wrot
Metal Pressure Fittings
The 90-degree elbow features a solder cup, male solder end, and an intermediate radius. The fitting provides a means of changing the pipeline direction 90 degrees. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() 9072650 90° Elbow Intermediate Radius Ftg x C - Wrot, 607-2-I |
![]() 9072650CB 90° Elbow Intermediate Radius Ftg x C - Wrot, 607-2-I |
![]() 9072500 90° Elbow Intermediate Radius Ftg x C - Wrot, 607-2-I |
![]() 9072600 90° Elbow Intermediate Radius Ftg x C - Wrot, 607-2-I |
![]() 9072600CB 90° Elbow Intermediate Radius Ftg x C - Wrot, 607-2-I |
|||||
UPC Code | N/A 039923315908 | N/A 039923303714 | N/A 039923315724 | N/A 039923315847 | N/A 039923310507 | |||||
eClass Classification | N/A | |||||||||
All Type of Item | N/A Fitting | |||||||||
All Special Application | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | |||||
Description | N/A 6072I 1 FTGXC 90 INTER RAD FTG ELBOW | N/A 6072I-CB 1 FTGXC 90 INTER RAD FTG ELBOW | N/A 6072I 1/2 FTGXC 90 INT RAD FTG ELBOW | N/A 6072I 3/4 FTGXC 90 INT RAD FTG ELBOW | N/A 6072I-CB 3/4 FTGXC 90 INT RAD FTG ELBOW | |||||
Nominal Size 1 | N/A | |||||||||
Nominal Size 2 | N/A | |||||||||
Fitting Bend Angle | N/A 90 Deg (1/4 Bend) | |||||||||
Type | N/A Elbow | |||||||||
Connection Type | N/A Ftg x C | |||||||||
Weight | N/A 0.240 lb | N/A 0.240 lb | N/A 0.054 lb | N/A 0.136 lb | N/A 0.136 lb | |||||
Size | N/A 1 | N/A 1 | N/A 1/2 | N/A 3/4 | N/A 3/4 | |||||
Material | N/A Copper | |||||||||
|