![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
607 - 90° Elbow Close Rough C x C - Wrot
Metal Pressure Fittings
The 90-degree elbow features solder cups and a close rough radius. The fitting provides a means of changing the pipeline direction 90 degrees. It is used when velocity is not a problem. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() 9055750 90° Elbow Close Rough C x C - Wrot, 607 |
![]() 9055750CB 90° Elbow Close Rough C x C - Wrot, 607 |
![]() 9056150 90° Elbow Close Rough C x C - Wrot, 607 |
![]() 9056150CB 90° Elbow Close Rough C x C - Wrot, 607 |
![]() 9056200 90° Elbow Close Rough C x C - Wrot, 607 |
|||||
UPC Code | N/A 039923312969 | N/A 039923303288 | N/A 039923078711 | N/A 039923303325 | N/A 039923313164 | |||||
Type | N/A Elbow | |||||||||
Size | N/A 1 | N/A 1 | N/A 1 1/2 | N/A 1 1/2 | N/A 1 1/2 x 1 1/4 | |||||
Connection Type | N/A C x C | |||||||||
eClass Classification | N/A | |||||||||
All Type of Item | N/A Fitting | |||||||||
All Special Application | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | |||||
Description | N/A 607 1 CXC 90 ELBOW WROT | N/A 607-CB 1 CXC 90 ELBOW WROT | N/A 607 11/2 CXC 90 ELBOW WROT | N/A 607-CB 11/2 CXC 90 ELBOW WROT | N/A 607R 11/2X11/4 CXC 90 ELBOW WROT | |||||
Nominal Size 1 | N/A | |||||||||
Nominal Size 2 | N/A | |||||||||
Fitting Bend Angle | N/A 90 Deg (1/4 Bend) | |||||||||
Weight | N/A 0.177 lb | N/A 0.177 lb | N/A 0.418 lb | N/A 0.418 lb | N/A 0.352 lb | |||||
Material | N/A Copper | |||||||||
|