![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
707-3-5-LF - 90° Drop Elbow C x F - Performance Bronze®
Metal Pressure Fittings
The 90-degree elbow features a solder cup, female NPT threads, and mounting ears. The fitting provides a means of changing the pipeline direction 90 degrees and adapting from a solder connection to a threaded connection. The ears allow the fitting to be secured to a wall support using a nail or screw. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() BF6686L 90° Drop Elbow C x F - Performance Bronze™, 707-3-5-LF |
![]() BF6695L 90° Drop Elbow C x F - Performance Bronze™, 707-3-5-LF |
![]() BF6700L 90° Drop Elbow C x F - Performance Bronze™, 707-3-5-LF |
![]() B06705L 90° Drop Elbow C x F - Performance Bronze™, 707-3-5-LF |
![]() B06710L 90° Drop Elbow C x F - Performance Bronze™, 707-3-5-LF |
|||||
UPC Code | N/A 039923299833 | N/A 039923389619 | N/A 039923380111 | N/A 039923299864 | N/A 039923299826 | |||||
eClass Classification | N/A | |||||||||
All Type of Item | N/A Fitting | |||||||||
All Special Application | N/A Lead-Free* | |||||||||
Description | N/A 70735-LF 1/2 CXF 90 DROP ELB FORGED | N/A 707-3-5R-LF 1/2X3/8 CXF 90 DROP ELB FORG | N/A 707-3-5-LF 3/4 CXF 90 DROP ELB FORGED | N/A 707-3-5R-LF 3/4X1/2 CXF 90 DROP EL CAST | N/A 707-3-5-LF 1 CXF 90 DROP ELB CAST | |||||
Nominal Size 1 | N/A | |||||||||
Nominal Size 2 | N/A | |||||||||
Fitting Bend Angle | N/A 90 Deg (1/4 Bend) | |||||||||
Type | N/A Elbow | |||||||||
Connection Type | N/A C x F (NPT) | |||||||||
Weight | N/A 0.148 lb | N/A 0.111 lb | N/A 0.220 lb | N/A 0.240 lb | N/A 0.485 lb | |||||
Size | N/A 1/2 | N/A 1/2 x 3/8 | N/A 3/4 | N/A 3/4 x 1/2 | N/A 1 | |||||
Material | N/A Lead-Free Bronze | |||||||||
|