![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
707-3-5 - 90° Drop Elbow C x F - Cast
Metal Pressure Fittings
The 90-degree elbow features a solder cup, female NPT threads, and mounting ears. The fitting provides a means of changing the pipelines direction 90 degrees and adapting from a solder connection to a threaded connection. The ears allow the fitting to be secured to a wall support using a nail or screw. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() B066800 90° Drop Elbow C x F - Cast, 707-3-5 |
![]() B066860 90° Drop Elbow C x F - Cast, 707-3-5 |
![]() B067050 90° Drop Elbow C x F - Cast, 707-3-5 |
![]() B067100 90° Drop Elbow C x F - Cast, 707-3-5 |
||||
UPC Code | N/A 039923354396 | N/A 039923354402 | N/A 039923354464 | N/A 039923354471 | ||||
eClass Classification | N/A | |||||||
All Type of Item | N/A Fitting | |||||||
Description | N/A 70735R 3/8X1/2 CXF 90 DROP ELB CAST | N/A 70735 1/2 CXF 90 DROP ELB CAST | N/A 70735R 3/4X1/2 CXF 90 DROP ELB CAST | N/A 70735 1 CXF 90 DROP ELB CAST | ||||
Nominal Size 1 | N/A | |||||||
Nominal Size 2 | N/A | |||||||
Fitting Bend Angle | N/A 90 Deg (1/4 Bend) | |||||||
Type | N/A Elbow | |||||||
Connection Type | N/A C x F (NPT) | |||||||
Weight | N/A 0.180 lb | N/A 0.232 lb | N/A 0.240 lb | N/A 0.485 lb | ||||
Size | N/A 3/8 x 1/2 | N/A 1/2 | N/A 3/4 x 1/2 | N/A 1 | ||||
Material | N/A Bronze | |||||||
|