
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
749-LF - 45° Wye C x C x C - Performance Bronze®
Metal Pressure Fittings
The wye features solder cups. The fitting provides a means of splitting a branch line equally in two directions. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Becausemore of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() B34530L 749-LF - 45° Wye C x C x C - Cast |
![]() B34535L 749-LF - 45° Wye C x C x C - Cast |
![]() B34545L 749-LF - 45° Wye C x C x C - Cast |
![]() B34560L 749-LF - 45° Wye C x C x C - Cast |
||||
UPC Code | N/A 039923338327 | N/A 039923338082 | N/A 039923338167 | N/A 039923353696 | ||||
eClass Classification | N/A | |||||||
All Type of Item | N/A Fitting | |||||||
Description | N/A 749-LF 1/2 CXCXC 45 WYE CAST | N/A 749-LF 3/4 CXCXC 45 WYE CAST | N/A 749-LF 1 CXCXC 45 WYE CAST | N/A 749-LF 11/4 CXCXC 45 WYE CAST | ||||
Nominal Size 1 | N/A | |||||||
Fitting Bend Angle | N/A 45 Deg (1/8 Bend) | |||||||
Type of Fitting | N/A | |||||||
Type | N/A Y (Wye) | |||||||
Connection Type | N/A C x C x C | |||||||
Weight | N/A 0.150 lb | N/A 0.302 lb | N/A 0.55 lb | N/A 0.813 lb | ||||
Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | ||||
Material | N/A Lead-Free Bronze | |||||||
|