![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
707-5-LF - 90° Drop Elbow C x C - Performance Bronze®
Metal Pressure Fittings
The 90-degree elbow features solder cups and mounting ears. The fitting provides a means of changing the pipeline direction 90 degrees. The ears allow the fitting to be secured to a wall support using a nail or screw. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() BF7355L 90° Drop Elbow C x C - Performance Bronze™, 707-5-LF |
![]() BF7360L 90° Drop Elbow C x C - Performance Bronze™, 707-5-LF |
||
UPC Code | N/A 039923299925 | N/A 039923417503 | ||
eClass Classification | N/A | |||
All Type of Item | N/A Fitting | |||
All Special Application | N/A Lead-Free* | |||
Description | N/A 707-5-LF 1/2 CXC 90 DROP ELB FORGED | N/A 707-5-LF 3/4 CXC 90 DROP ELB FORGED | ||
Nominal Size 1 | N/A | |||
Nominal Size 2 | N/A | |||
Fitting Bend Angle | N/A 90 Deg (1/4 Bend) | |||
Type | N/A Elbow | |||
Connection Type | N/A C x C | |||
Weight | N/A 0.095 lb | N/A 0.168 lb | ||
Size | N/A 1/2 | N/A 3/4 | ||
Material | N/A Lead-Free Bronze | |||
|