![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
707-3-LF - 90° Elbow C x F - Performance Bronze®
Metal Pressure Fittings
The 90-degree elbow features a solder cup and female NPT thread. The fitting provides a means of changing the pipeline direction by 90 degrees. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() B06350L 90° Elbow C x F - Performance Bronze™, 707-3-LF |
![]() B06365L 90° Elbow C x F - Performance Bronze™, 707-3-LF |
![]() BF6385L 90° Elbow C x F - Performance Bronze™, 707-3-LF |
![]() B06405L 90° Elbow C x F - Performance Bronze™, 707-3-LF |
![]() B06400L 90° Elbow C x F - Performance Bronze™, 707-3-LF |
|||||
UPC Code | N/A 039923347114 | N/A 039923347060 | N/A 039923299802 | N/A 039923347275 | N/A 039923333100 | |||||
eClass Classification | N/A | |||||||||
All Type of Item | N/A Fitting | |||||||||
All Special Application | N/A Lead-Free* | |||||||||
Description | N/A 707-3-LF 1/4 CXF 90 ELBOW CAST | N/A 707-3-LF 3/8 CXF 90 ELBOW CAST | N/A 707-3-LF 1/2 CXF 90 ELB FORGED | N/A 707-3R-LF 1/2X1/4 CXF 90 ELBOW CAST | N/A 707-3R-LF 1/2X3/8 CXF 90 ELBOW CAST | |||||
Nominal Size 1 | N/A | |||||||||
Nominal Size 2 | N/A | |||||||||
Fitting Bend Angle | N/A 90 Deg (1/4 Bend) | |||||||||
Type | N/A Elbow | |||||||||
Connection Type | N/A C x F (NPT) | |||||||||
Weight | N/A 0.060 lb | N/A 0.09 lb | N/A 0.116 lb | N/A 0.096 lb | N/A 0.140 lb | |||||
Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 1/2 x 1/4 | N/A 1/2 x 3/8 | |||||
Material | N/A Lead-Free Bronze | |||||||||
|