![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
704-2 - Drop Adapter Ftg x M - Cast
Metal Pressure Fittings
The male adapter features a male solder end and male NPT thread. These fittings provide a means for adapting a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() B034150 704-2 - Drop Adapter Ftg x M - Cast |
![]() B034100 704-2 - Drop Adapter Ftg x M - Cast |
![]() B034400 704-2 - Drop Adapter Ftg x M - Cast |
![]() B034700 704-2 - Drop Adapter Ftg x M - Cast |
![]() B034550 704-2 - Drop Adapter Ftg x M - Cast |
|||||
UPC Code | N/A 039923344021 | N/A 039923344007 | N/A 039923344069 | N/A 039923344120 | N/A 039923344083 | |||||
eClass Classification | N/A | |||||||||
All Type of Item | N/A Fitting | |||||||||
Description | N/A 7042R 3/4X1/2 FTGXM ADAPT CAST | N/A 7042R 3/4X1 FTGXM ADAPT CAST | N/A 7042R 1X3/4 FTGXM ADAPT CAST | N/A 7042 11/2 FTGXM ADAPT CAST | N/A 7042 11/4 FTGXM ADAPT CAST | |||||
Nominal Size 1 | N/A | |||||||||
Nominal Size 2 | N/A | |||||||||
Type | N/A Adapter | |||||||||
Connection Type | N/A Ftg x M | |||||||||
Weight | N/A 0.121 lb | N/A 0.270 lb | N/A 0.198 lb | N/A 0.541 lb | N/A 0.427 lb | |||||
Size | N/A 3/4 x 1/2 | N/A 3/4 x 1 | N/A 1 x 3/4 | N/A 1 1/2 | N/A 1 1/4 | |||||
Material | N/A Bronze | |||||||||
|