![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
606 - 45° Elbow C x C - Wrot
Metal Pressure Fittings
The 45-degree elbow features solder cups. The fitting provides a means of changing the pipe line direction by 45 degrees. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() 9043000 45° Elbow C x C - Wrot, 606 |
![]() 9043000CB 45° Elbow C x C - Wrot, 606 |
![]() 9043200 45° Elbow C x C - Wrot, 606 |
![]() 9043200CB 45° Elbow C x C - Wrot, 606 |
![]() 9043100 45° Elbow C x C - Wrot, 606 |
|||||
UPC Code | N/A 039923311207 | N/A 039923302885 | N/A 039923311344 | N/A 039923302915 | N/A 039923311283 | |||||
eClass Classification | N/A | |||||||||
All Type of Item | N/A Fitting | |||||||||
All Special Application | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | |||||
Description | N/A 606 1 CXC 45 ELBOW WROT | N/A 606-CB 1 CXC 45 ELBOW WROT | N/A 606 11/2 CXC 45 ELBOW WROT | N/A 606-CB 11/2 CXC 45 ELBOW WROT | N/A 606 11/4 CXC 45 ELBOW WROT | |||||
Nominal Size 1 | N/A | |||||||||
Nominal Size 2 | N/A | |||||||||
Fitting Bend Angle | N/A 45 Deg (1/8 Bend) | |||||||||
Type | N/A Elbow | |||||||||
Connection Type | N/A C x C | |||||||||
Weight | N/A 0.150 lb | N/A 0.150 lb | N/A 0.326 lb | N/A 0.326 lb | N/A 0.222 lb | |||||
Size | N/A 1 | N/A 1 | N/A 1 1/2 | N/A 1 1/2 | N/A 1 1/4 | |||||
Material | N/A Copper | |||||||||
|