![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
917-B - Test Caps - Copper C - Wrot
Metal DWV Fittings
The test cap features a solder cup. The fitting is used to fit over the end of pipe to seal the end. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information, in addition to special made-to-order products. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() H173500CB Test Caps - Copper C - Wrot, 917-B |
![]() H173500 Test Caps - Copper C - Wrot, 917-B |
![]() H173550 Test Caps - Copper C - Wrot, 917-B |
![]() H173600 Test Caps - Copper C - Wrot, 917-B |
![]() H173600CB Test Caps - Copper C - Wrot, 917-B |
|||||
UPC Code | N/A 039923306814 | N/A 039923462008 | N/A 039923462022 | N/A 039923462046 | N/A 039923306821 | |||||
eClass Classification | N/A | |||||||||
All Type of Item | N/A Fitting | |||||||||
All Special Application | N/A DWV Drain / Waste / Vent; CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A DWV Drain / Waste / Vent | N/A DWV Drain / Waste / Vent | N/A DWV Drain / Waste / Vent | N/A DWV Drain / Waste / Vent; CB Cleaned and Bagged for Oxygen Service (Medical Gas) | |||||
Description | N/A 917B-CB 1/2 C DWV TEST CAP WROT | N/A 917B 1/2 C DWV TEST CAP WROT | N/A 917B 3/4 C DWV TEST CAP WROT | N/A 917B 1 C DWV TEST CAP WROT | N/A 917B-CB 1 C DWV TEST CAP WROT | |||||
Nominal Size 1 | N/A | |||||||||
Type | N/A Test Cap | |||||||||
Connection Type | N/A C | |||||||||
Weight | N/A 0.002 lb | N/A 0.002 lb | N/A 0.004 lb | N/A 0.005 lb | N/A 0.005 lb | |||||
Size | N/A 1/2 | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 | |||||
Material | N/A Copper | |||||||||
|