![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
904-7 - DWV Trap Adapter M x SJ - Wrot
Metal DWV Fittings
The trap adapter features a male NPT thread and a slip joint connection. The fitting provides a means for adapting a threaded connection to a slip joint connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() H033000 DWV Trap Adapter M x SJ - Wrot, 904-7 |
![]() H033100 DWV Trap Adapter M x SJ - Wrot, 904-7 |
![]() H033050 DWV Trap Adapter M x SJ - Wrot, 904-7 |
|||
UPC Code | N/A 039923461407 | N/A 039923461445 | N/A 039923461421 | |||
eClass Classification | N/A | |||||
All Type of Item | N/A Fitting | |||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||
Description | N/A 9047 11/4 MXSJ DWV TRAP ADAPTER WROT | N/A 9047R 11/2X11/4OD MXSJ DWV TRAP WROT | N/A 9047 11/2 MXSJ DWV TRAP ADAPTER WROT | |||
Nominal Size 1 | N/A | |||||
Nominal Size 2 | N/A | |||||
Type | N/A Adapter | |||||
Connection Type | N/A M x SJ | |||||
Weight | N/A 0.413 lb | N/A 0.492 lb | N/A 0.511 lb | |||
Size | N/A 1 1/4 | N/A 1 1/2 x 1 1/4 | N/A 1 1/2 | |||
Material | N/A Copper | |||||
|