
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
901-7 - DWV Trap Adapter C x SJ - Wrot
Metal DWV Fittings
The trap adapter features a solder cup and slip joint connection. The fitting provides a means for adapting a solder connection to a slip joint connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, andmore backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() H018000 DWV Trap Adapter C x SJ - Wrot, 901-7 |
![]() H018150 DWV Trap Adapter C x SJ - Wrot, 901-7 |
![]() H018050 DWV Trap Adapter C x SJ - Wrot, 901-7 |
|||
UPC Code | N/A 039923461100 | N/A 039923461148 | N/A 039923461124 | |||
eClass Classification | N/A | |||||
All Type of Item | N/A Fitting | |||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||
Description | N/A 901-7 11/4X11/4OD CXSJ DWV TRAP ADAPTER | N/A 901-7R 11/2X11/4OD CXSJ DWV TRAP ADAPTER | N/A 901-7 11/2X11/2OD CXSJ DWV TRAP ADAPTER | |||
Nominal Size 1 | N/A | |||||
Nominal Size 2 | N/A | |||||
Type | N/A Adapter | |||||
Connection Type | N/A C x SJ | |||||
Weight | N/A 0.207 lb | N/A 0.241 lb | N/A 0.274 lb | |||
Size | N/A 1 1/4 | N/A 1 1/2 x 1 1/4 | N/A 1 1/2 | |||
Material | N/A Copper | |||||
|